Philips CoreLine Slim Wall-mounted, All-in, 13 W, 4 W, D220 mm, 500 lm, 1850 lm, 3000 K, 4000 K, IP54

WL200V 5_8_14_18S/830_840 PSU D220

Product Description

D220 mm, Polycarbonate, White, Wall, Power supply unit (On/Off), All-in, Multi Color Temperature, All-in, Multi Lumen, 500 lm, 1850 lm, 13 W, 4 W, 140 lm/W, 130 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 3-pole

Order code: 911401853588
Full order code: 872110333920199

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WL200V 5_8_14_18S/830_840 PSU D220 txt 3.2 kB
Brochure
CoreLine slim wall-mounted digital brochure Q2 2026 pdf 982.6 kB
Product leaflet
Localized commercial leaflet 911401853588 en_SA pdf 762.1 kB

Brochures

Install instructions
Installation Instructions CoreLine Slim Wall-mounted WL200V pdf 16.5 MB

Visuals

Product-Photographs-911401853588_EU
Multiple assets - Visuals
Product-Diagrams-911401853588_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL200V 5_8_14_18S/830_840 PSU D220 IES
Dialux
ULD File - WL200V 5_8_14_18S/830_840 PSU D220 ULD
Relux
ROLF File - WL200V 5_8_14_18S/830_840 PSU D220 ROLFZ
LDT
LDT File - WL200V 5_8_14_18S/830_840 PSU D220 LDT

Other

Environmental product declaration
Environmental product declaration of CoreLine slim wall-mounted with 300mm diameter pdf 1.0 MB