Philips CoreLine Fastset, surface-mounted, All-in, 43.5 W, 25.5 W, L1440 mm, 3700 lm, 6000 lm, 3000 K, 4000 K, DALI, EL-DC

SM155C 37_60S/830_840 PSED TW1 PI5 L1440

Product Description

L1440 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), All-in, Multi Lumen, All-in, Multi Color Temperature, 3700 lm, 6000 lm, 43.5 W, 25.5 W, 145 lm/W, 138 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 1-phase, DC operated central emergency lighting

Order code: 911401803687
Full order code: 872016975074699

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM155C 37_60S/830_840 PSED TW1 PI5 L1440 txt 3.6 kB
Product leaflet
Localized commercial leaflet 911401803687 en_SA pdf 1006.5 kB

Brochures

Install instructions
Installation Instructions CoreLine FastSet SM155C pdf 16.9 MB

Visuals

Product-Photographs-911401803687_EU
Multiple assets - Visuals
Product-Diagrams-911401803687_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM155C 37_60S/830_840 PSED TW1 PI5 L1440 IES
Revit file
SM155C 37_60S/830_840 PSED TW1 PI5 L1440 911401803687 ZIP
Dialux
ULD File - SM155C 37_60S/830_840 PSED TW1 PI5 L1440 ULD
Relux
ROLF File - SM155C 37_60S/830_840 PSED TW1 PI5 L1440 ROLFZ
LDT
LDT File - SM155C 37_60S/830_840 PSED TW1 PI5 L1440 LDT

Other

Environmental product declaration
EPD Philips SM155C 37 60S 830 840 PSED TW1 PI5 L1440 911401803687 pdf 698.5 kB