Saudi Arabia - English

Philips Maxos fusion

Guaranteed performance, thinking ahead

Products

Product family information

Description

Maxos fusion is an adaptable LED trunking system that offers an excellent quality of light while more than halving energy costs compared to fluorescent lamps. For retail applications, a family of linear panels, non-linear modules and a spot portfolio can be smoothly integrated into the track backbone to let your merchandise sparkle and stand out. For industrial applications, the focus is on reducing installation and maintenance cost by using fewer linear panels. With the electrical set-up of up to 13 wires, the freedom to position these fixtures as required and the integration of other services/third-party hardware, the system allows you to reduce ceiling clutter. It can also be easily re-configured to accommodate future lay-out changes. The infrastructure is enabled to integrate sensors for data collection, giving you the opportunity to use insightful granular information to support your business.

Benefits

  • Freedom of (re-)positioning enables you to direct the light where needed

  • Family of fixtures to create the desired atmosphere; wide variety of beam shapes to suit diversity of applications

Features

  • Track system inside the trunk with up to 13 wires

  • High uniformity and artefact-free light distributions

Applications

  • (Food) retail
  • Industrial halls/areas
  • Warehouses/distribution centers

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Maxos fusion en_SA pdf 219.1 kB
Additional literature
OptiSuit portfolio of optics pdf 1.6 MB
EcoDesign document
EcoDesign pdf 616.0 kB
EcoDesign document
EcoDesign pdf 610.2 kB
Brochure
Maxos fusion brochure pdf 20.8 MB

Visuals

Family-Photographs-Maxos fusion
Multiple assets - Visuals
Revit file
Revit file for maxos fusion rail zip 583.3 kB
Revit file
Revit file for mounting brackets zip 2.3 MB
Revit file
Maxos fusion zip 11.0 MB

Photometry and Lighting design

Family-IES-Maxos fusion
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD Philips Maxos fusion Panel LL523X Ref 910925867816.pdf pdf 649.8 kB
Environmental product declaration
EPD Philips Maxos fusion Panel LL523X Ref 910925868955.pdf pdf 649.9 kB
Environmental product declaration
EPD-Philips-Maxos-fusion-Ref-910925869433 pdf 577.5 kB
Environmental product declaration
EPD Philips Maxos Fusion Rail 4x2.5+4x1.5 910925869434.pdf pdf 578.8 kB
Environmental product declaration
EPD Philips Maxos fusion Panel LL523X Ref 910925864308.pdf pdf 720.0 kB
Environmental product declaration
EPD Philips Maxos fusion Panel LL512X Ref 910925868964.pdf pdf 649.9 kB
Environmental product declaration
EPD Philips Maxos fusion Panel LL512X Ref 910770213690.pdf pdf 649.9 kB
Environmental product declaration
EPD Philips Maxos fusion Panel LL512X Ref 910925864305.pdf pdf 699.2 kB