Saudi Arabia - English

Philips Maxos fusion, Trunking light unit, Xtra (lm/W and lifetime), 68 W, L2276 mm, 12300 lm, 4000 K, DALI, Wide beam, Textured, White, IP20

LL523X LED123S/840 PSD WB 7 WH XA

Product Description

Trunking light unit, Xtra (lm/W and lifetime), L2276 mm, Steel, White, Power supply unit with DALI interface, 12300 lm, 68 W, 181 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925867816
Full order code: 871951414505400

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925867816 en_SA pdf 278.5 kB

Brochures

Install instructions
Maxos fusion panel installation pdf 1.7 MB

Visuals

Product-Photographs-910925867816_EU
Multiple assets - Visuals
Product-Diagrams-910925867816_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL523X LED123S/840 PSD WB 7 WH XA IES
Revit file
LL523X LED123S/840 PSD WB 7 WH XA 910925867816 ZIP
Dialux
ULD File - LL523X LED123S/840 PSD WB 7 WH XA ULD
Relux
ROLF File - LL523X LED123S/840 PSD WB 7 WH XA ROLFZ
LDT
LDT File - LL523X LED123S/840 PSD WB 7 WH XA LDT