Philips CoreLine trunking gen2.5, 50 W, L1700 mm, 8000 lm, 4000 K, DALI, Interact Ready, Wide beam, Frosted, White, IP20

LL242X 80S/840 NE DIA WB 7x1.5 WH

Product Description

L1700 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870122
Full order code: 872016947448200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870122 en_SA pdf 396.4 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 pdf 840.9 kB

Visuals

Product-Photographs-910925870122_EU
Multiple assets - Visuals
Product-Diagrams-910925870122_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL242X 80S/840 NE DIA WB 7x1.5 WH IES
Revit file
LL242X 80S/840 NE DIA WB 7x1.5 WH 910925870122 ZIP
Dialux
ULD File - LL242X 80S/840 NE DIA WB 7x1.5 WH ULD
Relux
ROLF File - LL242X 80S/840 NE DIA WB 7x1.5 WH ROLFZ
LDT
LDT File - LL242X 80S/840 NE DIA WB 7x1.5 WH LDT