Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 82 W, L3400 mm, 16000 lm, 4000 K, Narrow beam, Frosted, White, IP20

LL243X 160S/840 UE PSU NB BV WH

Product Description

Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 16000 lm, 82 W, 195 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Narrow beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole

Order code: 910925870148
Full order code: 872016947474100

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870148 en_SA pdf 292.8 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 Basic version pdf 767.1 kB

Visuals

Product-Photographs-910925870148_EU
Multiple assets - Visuals
Product-Diagrams-910925870148_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL243X 160S/840 UE PSU NB BV WH IES
Revit file
LL243X 160S/840 UE PSU NB BV WH 910925870148 ZIP
Dialux
ULD File - LL243X 160S/840 UE PSU NB BV WH ULD
Relux
ROLF File - LL243X 160S/840 UE PSU NB BV WH ROLFZ
LDT
LDT File - LL243X 160S/840 UE PSU NB BV WH LDT