Saudi Arabia - English

Philips KeyLine, Surface & Suspended

The flexible light line

Products

Product family information

Description

These days, many office owners and office lighting designers prefer lines of light. The reason is simple. Not only do light lines come in a minimalistic design; they also offer far more choice and flexibility. Short or long lines and luminaires, standalone luminaires, different optics including asymmetric, different shapes and even a variety of colors; anything is possible. And with KeyLine, all these benefits come at a competitive price while still complying with office lighting norms. KeyLine is a superb light line range with a slim, minimalistic design and a high lumen output to illuminate the brightest office spaces. But with comfortable, low levels of glare it’s also easy on the eye and complies with UGR19. That makes KeyLine ideal for linear applications, as well as standalone suspended or surface-mounted luminaires(Accessories to be ordered separately). A range that offers the ultimate flexibility and unlimited possibilities. KeyLine design flexibility comes in the form of different lengths, colors and light outputs - including L-shapes, as well as straight lines. All with high efficiency up to 142 lm/W, and the option to upgrade with wireless connectivity and control. Add to that attractive pricing, and with KeyLine you can also enjoy excellent value that ensures a superb total cost of ownership.

Benefits

  • Suitable for office applications

  • Excellent total cost of ownership

Features

  • Comfortable, low glare: <UGR19 for the full range

  • High lumen output, up to 4000lm for 1.2m version

Applications

  • Offices
  • Retail
  • Education

Warning & Safety

  • KeyLine luminaires have an IP20 classification and are not protected against water ingress. We strongly recommend that the installation environment is checked for suitability.

  • If – despite the IPX0 classification warning – luminaires are subject to water ingress, Philips and Signify cannot guarantee safety or prevent failure. In this case the product warranty does not apply and becomes void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet KeyLine, Surface & Suspended en_SA pdf 1.6 MB
Additional literature
KeyLine Leaflet EPD pdf 1.2 MB
Install instructions
KeyLine Installation Instruction pdf 3.0 MB
Install instructions
KeyLine Asymmetric-SP351C-Installation instruction pdf 1.5 MB

Visuals

Family-Photographs-KeyLine, Surface & Suspended
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-KeyLine, Surface & Suspended
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-KeyLine-Surface-Suspended-SM350C-L1500-Ref-910925868383 pdf 1.0 MB
Environmental product declaration
EPD-KeyLine-Surface-Suspended-SM351C-L1200-Ref-910505103702 pdf 952.2 kB