Saudi Arabia - English

Philips KeyLine, Surface & Suspended, 38 W, L1500 mm; H70 mm, 5000 lm, 4000 K, DALI, UGR19

SM350C 50S/840 PSD PCS L1500 BK

Product Description

L1500 mm; H70 mm, Aluminum, Black, Signal black (RAL9004), Power supply unit with DALI interface, 5000 lm, 38 W, 135 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole

Order code: 910925868387
Full order code: 871951462451100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - SM350C 50S/840 PSD PCS L1500 BK txt 3.0 kB
Product leaflet
Localized commercial leaflet 910925868387 en_SA pdf 474.3 kB

Brochures

Install instructions
KeyLine Installation Instruction pdf 3.0 MB

Visuals

Product-Photographs-910925868387_EU
Multiple assets - Visuals
Product-Diagrams-910925868387_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM350C 50S/840 PSD PCS L1500 BK IES
Revit file
SM350C 50S/840 PSD PCS L1500 BK 910925868387 ZIP
Dialux
ULD File - SM350C 50S/840 PSD PCS L1500 BK ULD
Relux
ROLF File - SM350C 50S/840 PSD PCS L1500 BK ROLFZ
LDT
LDT File - SM350C 50S/840 PSD PCS L1500 BK LDT