Saudi Arabia - English

Philips KeyLine, Surface & Suspended, 25 W, L1500 mm; H70 mm, 3400 lm, 4000 K, UGR19

SM350C 34S/840 PSU PCS L1500 WH

Product Description

L1500 mm; H70 mm, Aluminum, White, Signal white (RAL9003), Power supply unit (On/Off), 3400 lm, 25 W, 142 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 910925868377
Full order code: 871951462441200

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - SM350C 34S/840 PSU PCS L1500 WH txt 3.0 kB
Product leaflet
Localized commercial leaflet 910925868377 en_SA pdf 466.2 kB

Brochures

Install instructions
KeyLine Installation Instruction pdf 3.0 MB

Visuals

Product-Photographs-910925868377_EU
Multiple assets - Visuals
Product-Diagrams-910925868377_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM350C 34S/840 PSU PCS L1500 WH IES
Revit file
SM350C 34S/840 PSU PCS L1500 WH 910925868377 ZIP
Dialux
ULD File - SM350C 34S/840 PSU PCS L1500 WH ULD
Relux
ROLF File - SM350C 34S/840 PSU PCS L1500 WH ROLFZ
LDT
LDT File - SM350C 34S/840 PSU PCS L1500 WH LDT