Philips TrueLine, recessed, 12.2 W, 1130x80 mm, PCV, 1500 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16, EL-DC

RC530B 15S/940 DEIA W8L113 PCV

Product Description

1130x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 1500 lm, 12.2 W, 127 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR16, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103104
Full order code: 871951497146200

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 15S/940 DEIA W8L113 PCV txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103104 en_SA pdf 416.7 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103104_EU
Multiple assets - Visuals
Product-Diagrams-910505103104_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 15S/940 DEIA W8L113 PCV IES
Revit file
RC530B 15S/940 DEIA W8L113 PCV 910505103104 ZIP
Dialux
ULD File - RC530B 15S/940 DEIA W8L113 PCV ULD
Relux
ROLF File - RC530B 15S/940 DEIA W8L113 PCV ROLFZ
LDT
LDT File - RC530B 15S/940 DEIA W8L113 PCV LDT