Philips TrueBlend Recessed, 17.4 W, 1200x300 mm, B30, 2800 lm, 4000 K, UGR16, TP(b), EL-DC
RC453B 28S/840 DLO L1200 W300 B30
Product Description
1200x300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 17.4 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Lamp family code
- 28S [LED module, system flux 2800 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years