Philips TrueBlend Recessed, 38 W, 1722x100 mm, B30, 4000 lm, 4000 K, CRI>90, UGR16, Wieland, TP(b), EL-DC
RC455B 40S/940 MCB-M W3W2 L1722 W150 B30
Product Description
1722x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 38 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Reflector, White reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Lamp family code
- 40S [LED module, system flux 4000 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years