Philips TrueBlend Recessed, 33 W, 1200x100 mm, B40, 2800 lm, Tunable white 2700-6500 K, CRI>90, UGR19, TP(b), EL-DC
RC455B 28S/TW9 MLO L1200 W100 B40
Product Description
1200x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 33 W, 85 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3.0, CRI>90, UGR19, Wide beam office compliant, White reflector, Micro-lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Lamp family code
- 40S [LED module, system flux 4000 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Lighting for wellbeing
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years