Philips TrueBlend Recessed, 29 W, 1200x100 mm, B40, 2800 lm, 4000 K, CRI>90, UGR19, TP(b), EL-DC

RC455B 28S/940 MLO L1200 W100 B40

Product Description

1200x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 29 W, 97 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, Wide beam office compliant, White reflector, Micro-lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103941
Full order code: 872016962165700

Specifications

Lamp family code
28S [LED module, system flux 2800 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC455B 28S/940 MLO L1200 W100 B40 txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505103941 en_SA pdf 298.3 kB

Brochures

Install instructions
TrueBlend installation instruction pdf 14.5 MB

Visuals

Product-Photographs-910505103941_EU
Multiple assets - Visuals
Product-Diagrams-910505103941_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC455B 28S/940 MLO L1200 W100 B40 IES
Revit file
RC455B 28S/940 MLO L1200 W100 B40 910505103941 ZIP
Dialux
ULD File - RC455B 28S/940 MLO L1200 W100 B40 ULD
Relux
ROLF File - RC455B 28S/940 MLO L1200 W100 B40 ROLFZ
LDT
LDT File - RC455B 28S/940 MLO L1200 W100 B40 LDT

Other

Environmental product declaration
TrueBlend Environmental Product Declaration W125-4ft pdf 1.4 MB