Philips SlimBlend Gen2, 31.5 W, 4200 lm, 4000 K, CRI>90, DALI, UGR19

RC330V 42S/940 PSD W60L60 MXO

Product Description

Steel, White, Power supply unit with DALI interface, 4200 lm, 31.5 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole

Order code: 910505102447
Full order code: 872016901466400

Specifications

Lamp family code
42S [LED Module, system flux 4200 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC330V 42S/940 PSD W60L60 MXO txt 4.3 kB
Product leaflet
Localized commercial leaflet 910505102447 en_SA pdf 304.2 kB

Brochures

Install instructions
SlimBlend Gen2 Installation instruction pdf 2.2 MB

Visuals

Product-Photographs-910505102447_EU
Multiple assets - Visuals
Product-Diagrams-910505102447_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC330V 42S/940 PSD W60L60 MXO IES
Revit file
RC330V 42S/940 PSD W60L60 MXO 910505102447 ZIP
Dialux
ULD File - RC330V 42S/940 PSD W60L60 MXO ULD
Relux
ROLF File - RC330V 42S/940 PSD W60L60 MXO ROLFZ
LDT
LDT File - RC330V 42S/940 PSD W60L60 MXO LDT