Saudi Arabia - English

Philips GreenPerform Panel Ultra Efficient RC200B

Ultra efficient panel

Products

RC200B LED37/840 PSU W60L60 UE
RC200B LED37/840 PSU W60L60 UE
911401504843
RC200B LED37/840 PSU W30L120 UE
RC200B LED37/840 PSU W30L120 UE
911401504943

Product family information

Description

GreenPerform ultra efficient panel RC200B delivers max 180lm/w system efficacy which significantly brings the energy saving and reduces the carbon dioxide emission. By means of its unique light engine design, RC200B provides excellent uniformity too. Both 600x600mm and 300x1200 sizes are provided to cater for most of the office applications.

Benefits

  • Ultra efficient lm/w brings significant energy saving

  • Excellent light surface uniformity

Features

  • Max 180lm/w system efficacy

  • Unique LED light engine with ultra efficient LED

Applications

  • Office
  • Meeting room
  • Training room
  • Focus room

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Panel Ultra Efficient RC200B en_SA pdf 218.7 kB

Visuals

Family-Photographs-GreenPerform Panel Ultra Efficient RC200B
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Panel Ultra Efficient RC200B
Multiple assets - Software Plugins
Family IES collection
GreenPerform Panel Ultra Efficiency RC200B zip 12.7 kB