Philips FlexBlend Recessed, 22 W, 1250x310 mm, VPC, 2800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
RC342B 28S/940 DEIA W31L125 VPC PCS
Product Description
1250x310 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 22 W, 127 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years