Philips FlexBlend Recessed, 30.5 W, Module 625, VPC, 4200 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
RC342B 42S/940 DEIA W62L62 VPC PCS
Product Description
Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 30.5 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years