Saudi Arabia - English

Philips FlexBlend Recessed, 30.5 W, 600x600 mm, CPC, 4200 lm, 4000 K, CRI>90, UGR19

RC340B 42S/940 PSE W60L60 CPC PCS

Product Description

600x600 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4200 lm, 30.5 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 910925867049
Full order code: 871951410311500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/940 PSE W60L60 CPC PCS txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925867049 en_SA pdf 328.2 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867049_EU
Multiple assets - Visuals
Product-Diagrams-910925867049_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 42S/940 PSE W60L60 CPC PCS IES
Revit file
RC340B 42S/940 PSE W60L60 CPC PCS 910925867049 ZIP
Dialux
ULD File - RC340B 42S/940 PSE W60L60 CPC PCS ULD
Relux
ROLF File - RC340B 42S/940 PSE W60L60 CPC PCS ROLFZ
LDT
LDT File - RC340B 42S/940 PSE W60L60 CPC PCS LDT