Philips FlexBlend Recessed, 45 W, 1200x150 mm, VPC, 4200 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, ELP3h

RC340B 42S/940 DIA W15L120 VPC MLO ELP3

Product Description

1200x150 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 4200 lm, 45 W, 93 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version

Order code: 910925867022
Full order code: 871951410284200

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/940 DIA W15L120 VPC MLO ELP3 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910925867022 en_SA pdf 480.0 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867022_EU
Multiple assets - Visuals
Product-Diagrams-910925867022_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 42S/940 DIA W15L120 VPC MLO ELP3 IES
Revit file
RC340B 42S/940 DIA W15L120 VPC MLO ELP3 910925867022 ZIP
Dialux
ULD File - RC340B 42S/940 DIA W15L120 VPC MLO ELP3 ULD
Relux
ROLF File - RC340B 42S/940 DIA W15L120 VPC MLO ELP3 ROLFZ
LDT
LDT File - RC340B 42S/940 DIA W15L120 VPC MLO ELP3 LDT