Philips FlexBlend Recessed, 45 W, 1200x150 mm, VPC, 4200 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC340B 42S/940 DEIA W15L120 VPC MLO

Product Description

1200x150 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 45 W, 93 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925867018
Full order code: 871951410280400

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/940 DEIA W15L120 VPC MLO txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925867018 en_SA pdf 480.1 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867018_EU
Multiple assets - Visuals
Product-Diagrams-910925867018_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 42S/940 DEIA W15L120 VPC MLO IES
Revit file
RC340B 42S/940 DEIA W15L120 VPC MLO 910925867018 ZIP
Dialux
ULD File - RC340B 42S/940 DEIA W15L120 VPC MLO ULD
Relux
ROLF File - RC340B 42S/940 DEIA W15L120 VPC MLO ROLFZ
LDT
LDT File - RC340B 42S/940 DEIA W15L120 VPC MLO LDT