Philips FlexBlend Recessed, 28.5 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, ELD3h

RC340B 36S/940 DIA W60L60 VPC O ELD3

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 3600 lm, 28.5 W, 126 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, Wide beam, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration with DALI interface

Order code: 910925866993
Full order code: 871951410256900

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/940 DIA W60L60 VPC O ELD3 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910925866993 en_SA pdf 446.1 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925866993_EU
Multiple assets - Visuals
Product-Diagrams-910925866993_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 36S/940 DIA W60L60 VPC O ELD3 IES
Revit file
RC340B 36S/940 DIA W60L60 VPC O ELD3 910925866993 ZIP
Dialux
ULD File - RC340B 36S/940 DIA W60L60 VPC O ELD3 ULD
Relux
ROLF File - RC340B 36S/940 DIA W60L60 VPC O ELD3 ROLFZ
LDT
LDT File - RC340B 36S/940 DIA W60L60 VPC O ELD3 LDT