Philips FlexBlend Recessed, 38 W, 1250x310 mm, VPC, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC342B 36S/940 DEIA W31L125 VPC MLO

Product Description

1250x310 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 38 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925866983
Full order code: 871951410246000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 36S/940 DEIA W31L125 VPC MLO txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925866983 en_SA pdf 436.6 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925866983_EU
Multiple assets - Visuals
Product-Diagrams-910925866983_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC342B 36S/940 DEIA W31L125 VPC MLO IES
Revit file
RC342B 36S/940 DEIA W31L125 VPC MLO 910925866983 ZIP
Dialux
ULD File - RC342B 36S/940 DEIA W31L125 VPC MLO ULD
Relux
ROLF File - RC342B 36S/940 DEIA W31L125 VPC MLO ROLFZ
LDT
LDT File - RC342B 36S/940 DEIA W31L125 VPC MLO LDT