Philips FlexBlend Recessed, 37 W, Module 625, VPC, 3600 lm, 4000 K, CRI>90, UGR19

RC342B 36S/940 PSE W62L62 VPC MLO

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 3600 lm, 37 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 910925866980
Full order code: 871951410243900

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 36S/940 PSE W62L62 VPC MLO txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925866980 en_SA pdf 330.1 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925866980_EU
Multiple assets - Visuals
Product-Diagrams-910925866980_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC342B 36S/940 PSE W62L62 VPC MLO IES
Revit file
RC342B 36S/940 PSE W62L62 VPC MLO 910925866980 ZIP
Dialux
ULD File - RC342B 36S/940 PSE W62L62 VPC MLO ULD
Relux
ROLF File - RC342B 36S/940 PSE W62L62 VPC MLO ROLFZ
LDT
LDT File - RC342B 36S/940 PSE W62L62 VPC MLO LDT