Saudi Arabia - English

Philips CoreLine Panel gen6, All-in, 32 W, 1200x300 mm, VPC, 4300 lm, 3000 K, 4000 K, DALI, UGR19, WAGO 235

RC132V G6 43S/830_40 PSD W30L120 OC WA5

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, All-in, Multi Color Temperature, 4300 lm, 32 W, 135 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cord with plug Wieland/Adels compatible 5-pole, Wago push-in connector with 5 poles, SC | Safety cable

Order code: 910505102826
Full order code: 872016958883700

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 43S/830_40 PSD W30L120 OC WA5 txt 4.3 kB
Product leaflet
Localized commercial leaflet 910505102826 en_SA pdf 691.6 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102826_EU
Multiple assets - Visuals
Product-Diagrams-910505102826_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132V G6 43S/830_40 PSD W30L120 OC WA5 IES
Revit file
RC132V G6 43S/830_40 PSD W30L120 OC WA5 910505102826 ZIP
Dialux
ULD File - RC132V G6 43S/830_40 PSD W30L120 OC WA5 ULD
Relux
ROLF File - RC132V G6 43S/830_40 PSD W30L120 OC WA5 ROLFZ
LDT
LDT File - RC132V G6 43S/830_40 PSD W30L120 OC WA5 LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W30L120-Ref-911401890785 pdf 963.6 kB