Philips CoreLine Panel gen6, 27 W, 600x600 mm, VPC, 3600 lm, 4000 K, Wireless, Interact Ready, UGR19, ELB3h

RC132V G6 36S/840 WIA W60L60 OC ELB3 

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Wireless driver Interact System ready, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 4-pole, SC | Safety cable, Emergency lighting 3 hours duration basic version

Order code: 910505102818
Full order code: 872016958875200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/840 WIA W60L60 OC ELB3  txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102818 en_SA pdf 510.3 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102818_EU
Multiple assets - Visuals
Product-Diagrams-910505102818_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132V G6 36S/840 WIA W60L60 OC ELB3  IES
Revit file
RC132V G6 36S/840 WIA W60L60 OC ELB3  910505102818 ZIP
Dialux
ULD File - RC132V G6 36S/840 WIA W60L60 OC ELB3  ULD
Relux
ROLF File - RC132V G6 36S/840 WIA W60L60 OC ELB3  ROLFZ
LDT
LDT File - RC132V G6 36S/840 WIA W60L60 OC ELB3  LDT

Other

Environmental product declaration
EPD CoreLine Panel G6 Dimension W60L60 pdf 792.3 kB