Philips CoreLine Panel gen6, 27 W, 600x600 mm, VPC, 3600 lm, 4000 K, DALI, UGR19, ELB3h
RC132V G6 36S/840 PSD W60L60 OC ELB3
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 7-pole, SC | Safety cable, Emergency lighting 3 hours duration basic version
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years