Philips CoreLine Panel gen6, 32 W, 600x600 mm, VPC, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19, IA4

RC132V G6 43S/840 SIA W60L60 OC IA4

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Sensor ready driver Interact System ready, Interact SNS210 sensor, 4300 lm, 32 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Cable 0.3 m with connector 2-pole, 2 Push-in connector 2-pole, SC | Safety cable

Order code: 910505102802
Full order code: 872016958859200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 43S/840 SIA W60L60 OC IA4 txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505102802 en_SA pdf 722.7 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102802_EU
Multiple assets - Visuals
Product-Diagrams-910505102802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132V G6 43S/840 SIA W60L60 OC IA4 IES
Revit file
RC132V G6 43S/840 SIA W60L60 OC IA4 910505102802 ZIP
Dialux
ULD File - RC132V G6 43S/840 SIA W60L60 OC IA4 ULD
Relux
ROLF File - RC132V G6 43S/840 SIA W60L60 OC IA4 ROLFZ
LDT
LDT File - RC132V G6 43S/840 SIA W60L60 OC IA4 LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB