Product Description
Compact, track projector, Aluminum, Black, Signal black (RAL9004), Power supply unit (On/Off), 1600 lm, 1600 lm, 11.8 W, 136 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track