Saudi Arabia - English

Philips StyliD Evo, Compact, Semi-recessed, 19.8 W, 2700 lm, 3000 K, CRI>90, Medium beam, White

ST770B 27S/930 PSU-E MB FG WH

Product Description

Compact, Semi-recessed, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 2700 lm, 19.8 W, 132 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101214
Full order code: 871869997660600

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101214 en_SA pdf 302.0 kB

Brochures

Install instructions
Installation instruction ST770B pdf 892.1 kB

Visuals

Product-Photographs-910505101214_EU
Multiple assets - Visuals
Product-Diagrams-910505101214_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST770B 27S/930 PSU-E MB FG WH IES
Revit file
ST770B 27S/930 PSU-E MB FG WH 910505101214 ZIP
Dialux
ULD File - ST770B 27S/930 PSU-E MB FG WH ULD
Relux
ROLF File - ST770B 27S/930 PSU-E MB FG WH ROLFZ
LDT
LDT File - ST770B 27S/930 PSU-E MB FG WH LDT