Saudi Arabia - English

Philips StoreFlow, Track flood (double), 38 W, 5800 lm, 4000 K, Double asymmetric optic, White

ST762T 27S/840 PSU WH

Product Description

Track flood (double), Aluminum, White, Power supply unit (On/Off), 5800 lm, 38 W, 153 lm/W, 4000 K, (0.382,0.380)<3, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102524
Full order code: 872016901162500

Specifications

Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102524 en_SA pdf 312.3 kB

Brochures

Install instructions
Installation instructions StoreFlow pdf 1.1 MB

Visuals

Product-Photographs-910505102524_EU
Multiple assets - Visuals
Product-Diagrams-910505102524_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST762T 27S/840 PSU WH IES
Revit file
ST762T 27S/840 PSU WH 910505102524 ZIP
Dialux
ULD File - ST762T 27S/840 PSU WH ULD
Relux
ROLF File - ST762T 27S/840 PSU WH ROLFZ
LDT
LDT File - ST762T 27S/840 PSU WH LDT