Saudi Arabia - English

Philips GreenPerform Canopy Mini500 G4

GreenPerform Canopy Mini500 Gen4: A high-performance, versatile, energy-saving LED

Products

BBP500 G4 LED180/CW GU5.3 S-WB
BBP500 G4 LED180/CW GU5.3 S-WB
911401500042
BBP500 G4 LED180/CW GU5.3 S-MB
BBP500 G4 LED180/CW GU5.3 S-MB
911401500142
BBP500 G4 LED180/CW GU5.3 A-WB
BBP500 G4 LED180/CW GU5.3 A-WB
911401500242
BBP500 G4 LED85/NW PSU S-WB PC
BBP500 G4 LED85/NW PSU S-WB PC
911401500342
BBP500 G4 LED85/NW PSU S-MB PC
BBP500 G4 LED85/NW PSU S-MB PC
911401500442
BBP500 G4 LED85/NW PSU A-WB PC
BBP500 G4 LED85/NW PSU A-WB PC
911401500542
BBP500 G4 LED85/CW PSU S-WB PC
BBP500 G4 LED85/CW PSU S-WB PC
911401500642
BBP500 G4 LED85/CW PSU S-MB PC
BBP500 G4 LED85/CW PSU S-MB PC
911401500742

Product family information

Description

The Philips GreenPerform Canopy Mini500 Gen4 lives up to the GreenPerform family’s enviable reputation for reliable performance. Not only does this next-generation, energy-saving LED deliver leading system efficacy and extended long-term quality, it also offers a versatile selection of optics, connectivity, controls and installation options. So you can create the ideal lighting conditions for any space, at any time. The GreenPerform Canopy portfolio also includes a series that is ideal for canopy lighting in food applications. For professionals who demand high-performance, connected lighting for their lighting installations, this robust, optimized, and versatile family of LED canopy luminaires is the perfect choice for both indoor and outdoor canopy applications.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • Up to 160 lm/W system efficacy

  • 60,000 hours lifetime @Ta 35⁰C

Applications

  • Petrol and Convenience
  • Parking Garages
  • Food Processing

Specifications

  • Mounting type
    Recessed Surface Pole
  • Flicker / Pst / SVM
    - 40 to +50 ºC
  • Mechanical impact protection
    LED
  • Light Source
    2320-240V / 50-60Hz
  • Mechanical impact protection
    Flying cable
  • Flicker / Pst / SVM
    Clamp
  • Optical cover/lens finish
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting
  • Correlated color temperature - CCT
    DALI
  • Ingress protection
    Housing: die-cast aluminium
  • Light Source
    RAL9003
  • Flicker / Pst / SVM
    <3.2% / 0.5 / 0.4
  • Protection Class IEC61140
    8.5klm - 18klm
  • Material
    53W - 128W
  • Luminaire efficacy
    Up to 160lm/W
  • Correlated color temperature - CCT
    4000K 6000K
  • Color Rendering index - CRI
    80
  • Beam angle
    S-WB: 115° S-MB: 90° A-WB: 110°*80°
  • Optical cover/lens material
    Lens: PC Cover: Glass
  • Mechanical impact protection
    Clear
  • Flicker / Pst / SVM
    Class I
  • Protection Class IEC61140
    IK07
  • Mounting type
    IP65
  • Driver replaceable
    Yes
  • Protection Class IEC61140
    Recessed Surface Pole

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Canopy Mini500 G4 en_SA pdf 553.2 kB
Install instructions
GreenPerform Canopy Mini500 G4 pdf 1.9 MB
Install instructions
GreenPerform Canopy Mini500 G4 pdf 2.0 MB
Install instructions
GreenPerform Canopy Mini500 G4 pdf 1.3 MB

Visuals

Family-Photographs-GreenPerform Canopy Mini500 G4
Multiple assets - Visuals
Revit file
GreenPerform Canopy Mini500 G4 zip 2.8 MB

Photometry and Lighting design

Family-IES-GreenPerform Canopy Mini500 G4
Multiple assets - Software Plugins
Family IES collection
GreenPerform Canopy Mini500 G4 zip 64.8 MB