Saudi Arabia - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 29 W, 154x154 mm, 4200 lm, 4000 K, Medium beam, Aluminized, White, IP20

GD351B 39S/840 PSU-E MB FG WH

Product Description

Gridlight, 1 spot, 154x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 4200 lm, 29 W, 145 lm/W, 4000 K, (0.382, 0.380) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102774
Full order code: 872016958832500

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102774 en_SA pdf 312.4 kB

Brochures

Install instructions
GD35xB installation instructions pdf 1.0 MB

Visuals

Product-Photographs-910505102774_EU
Multiple assets - Visuals
Product-Diagrams-910505102774_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - GD351B 39S/840 PSU-E MB FG WH IES
Revit file
GD351B 39S/840 PSU-E MB FG WH 910505102774 ZIP
Dialux
ULD File - GD351B 39S/840 PSU-E MB FG WH ULD
Relux
ROLF File - GD351B 39S/840 PSU-E MB FG WH ROLFZ
LDT
LDT File - GD351B 39S/840 PSU-E MB FG WH LDT