Philips Emergency Surface Mounted Downlight

Stand-alone 3 hours compliant Emergency lighting Surface Mounted Downlight

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency surface mounted Downlight EM152C offers an easy solution for stand-alone emergency lighting, that is fully compliant with European regulations. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled. Two interchangeable lenses are supplied with the product, to adjust the beam angle to the application.

Benefits

  • Meets European standards for emergency lighting luminaires.

  • Lithium based battery type provides longer lifetime, low self discharge and high temperature tolerance.

Features

  • Two interchangeable lens optics; corridor and open area

  • Non-Maintained Emergency lighting

Applications

  • Exit and Emergency
  • Offices
  • Retail
  • Hospitality
  • Manufacturing

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Surface Mounted Downlight en_SA pdf 262.8 kB

Visuals

Family-Photographs-Emergency Surface Mounted Downlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Emergency Surface Mounted Downlight
Multiple assets - Software Plugins
Family IES collection
Photometrics files Emergency Surface Mount Downlight zip 7.8 kB