Product Description
D155mm; H46 mm, Polycarbonate, White, Signal white (RAL9003), 273 lm, 2 W, 135 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version