Philips LuxSpace Compact, surface & suspended, Downlight, 23 W, 2200 lm, 4000 K, UGR19, IP20
DN610C 20S/840 PSU-E BKR BK
Product Description
Downlight, Plastic, Black, Surface, Power supply unit external (On/Off), 2200 lm, 23 W, 96 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Mounting
- Surface
- Value ladder
- Specification
- Warranty period
- 5 years