Philips GreenSpace

Philips GreenSpace – High-efficiency, sustainable LED solution with 75% bio-circular materials

Products

Product family information

Description

GreenSpace is a perfect solution where customers want to strike the ideal balance between their initial investment and the cost of the installation during its lifetime while they are covering multiple applications. GreenSpace features the latest LED technology which enables extremely low power consumption. With its perfect fit you’ll get the LED downlight that always fits and looks perfect at the same time. This perfect fit is available for cut out sizes from 150 mm to 280 mm which is the ideal solution for your renovation project. It saves the hassle, avoids time consuming and costly adaptor rings. GreenSpace is designed for Circular Economy with optimized performance, extended lifetime through upgradability and integration options, ease of customization, recycling and disassembly. Housing and rim are made with 75% recycled or mass-balanced bio-circular material, making it a conscious choice for those that want to contribute to a circular economy. GreenSpace can be connected to wireless systems to create a smart office lighting solution with optional integrated sensors as well. Its long lifetime with 100,000 hours at L100 (CLO), L90 (700lm/1400lm/on request 2000lm) makes it a true ‘fit and forget’ solution.

Benefits

  • Low return of investment years due to high efficiency and long lifetime

  • Wide range of mounting options to fit different ceiling types

Features

  • Mini (DN500B) and compact (DN510B) sizes for recessed

  • Surface mounted, track and pendant versions available

Applications

  • Offices
  • Retail
  • Hospitals and Care Centers
  • Municipal Buildings
  • Education
  • Healthcare

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace en_SA pdf 337.3 kB
EcoDesign document
EcoDesign pdf 525.4 kB
EcoDesign document
EcoDesign pdf 658.5 kB

Visuals

Family-Photographs-GreenSpace
Multiple assets - Visuals
Revit file
GreenSpace zip 1.2 MB
Video
GreenSpace installation video mp4 235.4 MB

Photometry and Lighting design

Family-IES-GreenSpace
Multiple assets - Software Plugins

Other

Environmental product declaration
Environmental Product Declaration o GreenSpace downlight pdf 1.3 MB
Environmental product declaration
GreenSpace Environmental Product Declaration pdf 908.1 kB