Philips GreenSpace, 3D printed, 13.4 W, D200 mm, 2000 lm, 4000 K, High-gloss reflector, Clear, IP20/54
DN510B 20S/840 PSU-E C WH PCC
Product Description
D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2000 lm, 13.4 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units
- 1 unit
- Gear
- -
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years