Saudi Arabia - English

Philips GreenSpace, downlight, 20.9 W, D200 mm, 2700 lm, 3000 K, UGR19, High-gloss reflector, IP20

DN471B LED30S/830 PSU-E C WH P

Product Description

downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit external (On/Off), 2700 lm, 20.9 W, 131 lm/W, 3000 K, (0.43, 0.40) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 912500101314
Full order code: 871869994583100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product