Products
SP303P P9S 940 PSU VWB
911401504322
SM303C P20 940 PSU MB
911401508122
SM303C P20 940 PSU WB
911401508222
SM303C P20 940 PSU VWB
911401508322
SM303C P20 927 PSU MB PLUS
911401508848
SM303C P20 927 PSU NB PLUS
911401508948
SM303C P20 927 PSU VWB PLUS
911401509048
SM303C P20 927 PSU WB PLUS
911401509148
Product family information
Description
Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenSpace Surface Mount is the entry level downlight family dedicated with suspension and surface mount versions, which offers a complete range of options for optical solutions, lumen outputs and color temperatures with multiple form factors available.
Benefits
Elegant look & feel.
Complete family with multiple installations and form factors.
Features
Both round and square version available.
Both suspension and surface mount version available.