Philips GreenSpace G6, 17.3 W, 2000 lm, 3000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 17.3 W, 2000 lm, 3000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401568244

Specifications

Number of gear units
-
Gear
-
Driver included
No
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401568244 en_SA pdf 255.6 kB

Visuals

Product-Photographs-911401568244_EU
Multiple assets - Visuals
Product-Diagrams-911401568244_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN392B LED22/830 P17PSD D150 ALWP GMG2HE ies 10.4 kB