Saudi Arabia - English

Philips GreenSpace G6

GreenSpace G6: Low energy LED downlights with high visual comfort

Products

Product family information

Description

Philips GreenSpace G6 builds on the GreenSpace family’s reputation for superb performance, extremely low energy use, and high visual comfort. This next generation of reliable LED downlights comes in a highly-compact design with a deep, recessed architecture and increased reflector depth to highlight the smallest of details. GreenSpace G6 is also a shining example of versatility. This energy-saving LED downlight is available in a comprehensive range of configurations from 600 to 3,550 lumen, with the option to choose fixed, dimmable, or Interact Ready variants. This makes GreenSpace G6 the perfect ‘mix and match’ solution for potentially broad and extended applications that require different lighting ambiances, with one cohesive luminaire look and feel.

Benefits

  • Energy-efficient LED

  • Compact design

Features

  • High system efficacy - average 120 lm/W

  • Deep recessed architecture with increased reflector depth

Applications

  • Offices
  • retail
  • Hospitality
  • other potential indoor open areas

Specifications

  • Ingress protection
    Recessed
  • Light Source
    -20°C to +40°C
  • Luminous flux
    LED module
  • Light Source
    220-240V / 50-60Hz
  • Mains connection
    flying cable
  • Luminous flux
    PSU: non-dimmablePSD: Dimmable via Dali protocolWIA: Wireless control
  • Overall height
    DALI/1-10V/ WIA
  • Luminaire efficacy
    Housing: Die-cat Aluminium Reflector: Plastic
  • UGR
    Black heat sink
  • Lumen maintenance at median useful life 50.000h
    L80
  • Operating Temperature range
    MD<3.2% PST<=0.5 SVM<=1
  • Luminous flux
    4inch: 650lm-800lm, 1100lm-1150lm, 1270-1350lm 6inch: 1150-1200lm, 1700-1800lm, 1860-2000lm 8inch: 1650-1760lm, 2250-2400lm, 3450-3550lm
  • Light Source
    4inch: 5.8W - 12W 6inch: 9.8W - 16.6W 8inch: 14.2W - 29.3W
  • Luminaire efficacy
    PSU: 105-124lm/W @840 PSD/WIA: 100-122lm/W @840
  • Correlated color temperature - CCT
    3000K, 4000K, 6500
  • Color Rendering index - CRI
    80, 90
  • Risk Group
    RG1
  • Beam angle
    4inch - WH reflector - 78degree 6inch - WH reflector - 82degree 8inch - WH reflector - 83degree 4/6/8inch - Aluminizing reflector - 60degree
  • Reflector material
    WH: Plastic AL: Aluminum coated
  • Optic
    White (WH) UGR 23-26 (NOC) based on lumen output. Aluminizing (AL) UGR<19 (OC)
  • Ingress protection
    Class II
  • Light Source
    IK03
  • Ingress protection
    IP20 / IP54 (light exit window)
  • Protection Class IEC61140
    4inch: D100 6inch: D150 8inch: D200
  • Mounting type
    4inch: 69mm 6inch: 82mm 8inch: 105mm
  • UGR
    AL coating reflector: UGR19 WH reflector: UGR 23-26
  • Overall height
    recessed Fixation by means of spring fasteners

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace G6 en_SA pdf 777.3 kB
Install instructions
GreenSpace G6 pdf 725.0 kB

Visuals

Family-Photographs-GreenSpace G6
Multiple assets - Visuals
Revit file
GreenSpace G6 Revit zip 1.5 MB

Photometry and Lighting design

Family-IES-GreenSpace G6
Multiple assets - Software Plugins
Family IES collection
GreenSpace G6 zip 291.7 kB
Family IES collection
GreenSpace G6 zip 161.2 kB