Philips GreenSpace G6, 19.9 W, 2500 lm, 4000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 19.9 W, 2500 lm, 4000 K, DALI, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401567544
Full order code: 872110331730800

Specifications

Number of gear units
-
Gear
-
Driver included
No
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401567544 en_SA pdf 265.2 kB

Visuals

Product-Photographs-911401567544_EU
Multiple assets - Visuals
Product-Diagrams-911401567544_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN393B LED25/840 P20PSD D200 ALWP GMG2HE ies 10.4 kB