Philips GreenSpace G6, 9.8 W, 1150 lm, 3000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 9.8 W, 1150 lm, 3000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401523944

Specifications

Number of gear units
-
Gear
-
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401523944 en_SA pdf 197.2 kB

Visuals

Product-Photographs-911401523944_EU
Multiple assets - Visuals
Product-Diagrams-911401523944_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN391B LED12/830 P10PSU D150 ALWP GMG2HE ies 10.4 kB