Philips GreenSpace G6, 19.2 W, 2500 lm, 4000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 19.2 W, 2500 lm, 4000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401521444

Specifications

Number of gear units
-
Gear
-
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401521444 en_SA pdf 206.2 kB

Visuals

Product-Photographs-911401521444_EU
Multiple assets - Visuals
Product-Diagrams-911401521444_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN393B LED25/840 P19PSU D200 ALWP GMG2HE ies 10.4 kB