Philips Greenspace Flex

It delivers super flexibility, complete product range and seamlessly system integration to Hospitality customers..

Products

Product family information

Description

GreenSpace Flex is performance portfolio dedicated to Hospitality segment for GC/GM countries. With modular design concept, the light engines and different trims could have multiply of combination to satisfy diversified customer’s requirement.

Benefits

  • Complete portfolio covering from 400lm to 3000lm, 3CCT and 3 beam angles.

  • Super flexibility with modular design, and different trims to suit different application.

Features

  • 6w ~42w (400lm~3200lm)

  • CRI 90, SDCM <3

Applications

  • Guest room
  • Bath room
  • Corridor
  • Lobby

Specifications

  • Mounting type
    Recessed
  • Operating Temperature range
    -20 to +45 ºC
  • Light Source
    COB
  • Mains Voltage
    220-240V AC/ 50-60Hz
  • Optical Accessories
    available through ETO
  • Dimming
    PSU: non-dimmable PSD: dimmable via Dali protocol PSR: trailing dimmable PSR 1-10V: 1-10v dimmable DMX: dimmable via DMX protocol
  • Control system input
    DALI / 1-10V / DMX / trailing edge
  • Material
    Heat sink: die-cast aluminum
  • Main color of the luminaire
    Housing: dark Grey Reflector: color available through ETO
  • Lumen maintenance at median useful life 50.000h
    L80
  • Luminous flux
    468-3990lm
  • Power consumption
    6W-42W
  • Correlated color temperature - CCT
    2700K, 3000K, 4000K
  • Color Rendering index - CRI
    90
  • Beam angle
    NB (Narrow Beam): 15-18° MB (Medium Beam): 20-24° WB (Wide Beam): 30-40° VWB (Very Wide Beam): 50°
  • Protection Class IEC61140
    Class II & Class III for MR16 version
  • Mechanical impact protection
    IK04
  • Ingress protection
    IP20 / IP54(Front side) for selected SKU only
  • Light source replaceable
    No
  • Driver replaceable
    yes
  • Overall diameter
    D55-D150
  • Installation
    recessed Fixation by means of spring fasteners

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Greenspace Flex en_SA pdf 541.7 kB
Install instructions
GreenSpace Flex pdf 15.7 MB

Visuals

Family-Photographs-Greenspace Flex
Multiple assets - Visuals