Saudi Arabia - English

Philips CoreLine SlimDownlight, Surface-mounted, 11 W, D171 mm, 1100 lm, 4000 K, Opal, IP20/44

DN145C LED10S/840 PSU II WH

Product Description

Surface-mounted, D171 mm, Aluminum die cast, White, Traffic white (RAL9016), Surface, Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 4000 K, (0.38212,0.38031) SDCM<3, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 911401806480
Full order code: 871016333952899

Specifications

Lamp family code
LED10S [LED Module, system flux 1000 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Mounting
Surface
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401806480 en_SA pdf 324.9 kB

Brochures

Install instructions
Installation instruction fo CoreLine slim-downlight pdf 3.6 MB

Visuals

Product-Photographs-911401806480_EU
Multiple assets - Visuals
Product-Diagrams-911401806480_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN145C LED10S/840 PSU II WH IES
Revit file
DN145C LED10S/840 PSU II WH 911401806480 ZIP
Dialux
ULD File - DN145C LED10S/840 PSU II WH ULD
Relux
ROLF File - DN145C LED10S/840 PSU II WH ROLFZ
LDT
LDT File - DN145C LED10S/840 PSU II WH LDT

Other

Environmental product declaration
EPD Philips CoreLine SlimDownlight DN145C LED10S 840 PSU II WH 911401806480 pdf 650.9 kB