Saudi Arabia - English

Philips LuxSpace Accent Performance Elbow, Recessed, 29 W, D155 mm, 3800 lm, 2700 K, Narrow beam, PerfectAccent reflector, White, IP20

RS782B 39S/827 PSU-E NB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 3800 lm, 29 W, 133 lm/W, 2700 K, (0.458,0.410)<3, Narrow beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101569
Full order code: 871869997883900

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101569 en_SA pdf 317.9 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101569_EU
Multiple assets - Visuals
Product-Diagrams-910505101569_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS782B 39S/827 PSU-E NB WH IES
Revit file
RS782B 39S/827 PSU-E NB WH 910505101569 ZIP
Dialux
ULD File - RS782B 39S/827 PSU-E NB WH ULD
Relux
ROLF File - RS782B 39S/827 PSU-E NB WH ROLFZ
LDT
LDT File - RS782B 39S/827 PSU-E NB WH LDT