Saudi Arabia - English

Philips LuxSpace Accent Compact Elbow, Recessed, 19.8 W, D125 mm, 2700 lm, Champagne, 2700 K, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS772B 27S/CH PSU-E HWB FG WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2700 lm, 19.8 W, 135 lm/W, Champagne, 2700 K, (0.458,0.410)<3, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101609
Full order code: 871869997923200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101609 en_SA pdf 312.6 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101609_EU
Multiple assets - Visuals
Product-Diagrams-910505101609_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS772B 27S/CH PSU-E HWB FG WH IES
Revit file
RS772B 27S/CH PSU-E HWB FG WH 910505101609 ZIP
Dialux
ULD File - RS772B 27S/CH PSU-E HWB FG WH ULD
Relux
ROLF File - RS772B 27S/CH PSU-E HWB FG WH ROLFZ
LDT
LDT File - RS772B 27S/CH PSU-E HWB FG WH LDT