Saudi Arabia - English

Philips LuxSpace Accent Compact Adjustable, Recessed, 25 W, D125 mm, 2000 lm, Fresh meat, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS771B 19S/FMT PSU-E HWB FG WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2000 lm, 25 W, 81 lm/W, Fresh meat, 3000 K, (0.457,0.385)<3, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101571
Full order code: 871869997886000

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101571 en_SA pdf 302.1 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Adjustable pdf 789.4 kB

Visuals

Product-Photographs-910505101571_EU
Multiple assets - Visuals
Product-Diagrams-910505101571_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS771B 19S/FMT PSU-E HWB FG WH IES
Revit file
RS771B 19S/FMT PSU-E HWB FG WH 910505101571 ZIP
Dialux
ULD File - RS771B 19S/FMT PSU-E HWB FG WH ULD
Relux
ROLF File - RS771B 19S/FMT PSU-E HWB FG WH ROLFZ
LDT
LDT File - RS771B 19S/FMT PSU-E HWB FG WH LDT